eo_logo
 
Product added to cart

Piezo Focus Module for M12 Lenses (Recertified 05-P)

×
Stock #19-972-RCD-05P Recertified 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£331.77
Volume Pricing
Qty 1+ £331.77 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Note:
M12 Lens Weight: <16g

Physical & Mechanical Properties

Type of Movement:
Linear (Bi-directional)
Travel (mm):
6
Dimensions (mm):
26x26x25
Load Capacity (g):
<5
Repeatability (mrad):
±0.003
Resolution (μrad):
1
Speed (mm/s):
<10

Hardware & Interface Connectivity

Type of Drive:
Piezo Ultrasonic Linear Motor
Power Supply:
Included USB A-C Adapter

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Enables Wide Focus Range for M12 Lenses
  • Compact 26 x 26 x 25mm Housing
  • 6mm Travel in Z-Axis

Piezo Focus Module for M12 Lenses utilize Tiny Ultrasonic Linear Actuators (TULA’s) for low noise, high linearity, sub-micrometer resolution, backlash free motion. Integrated between the camera and lens, the 6mm stroke enables a wide focus range for most M12 (S-Mount) lenses. Featuring an embedded controller, power and data communication (UART or I2C) interface via 5-pin flat cable or micro USB connection (USB cable included). Piezo Focus Module for M12 Lenses are ideal for lightweight OEM systems and systems in special environments such as strong EMI fields. These modules feature a standard mounting socket with a 22mm hole spacing and can be mounted to board level cameras using M1.4 x 3.5mm screws.

Note: Custom sockets may be required to integrate with board level cameras.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin