eo_logo
 
Product added to cart

22mm Travel, Small Thick Base Single Movement

#03-682

×
Stock #03-682 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£156.00
Volume Pricing
Qty 1-9 £156.00 each
Qty 10+ £137.76 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
English
Note:
Not Lockable

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Dovetail
Stage Size (mm):
20 x 50
Travel (mm):
22 (±11)
Load Capacity (kg):
3.5 Horizontal, 2.1 Vertical
Straight Line Accuracy (μm):
50
Travel Per Knob Rotation (mm):
15
Weight (g):
225
Table Size (mm):
20 x 35

Hardware & Interface Connectivity

Type of Drive:
Rack and Pinion

Threading & Mounting

Mounting Threads:
Stage: (1) ¼-20
Base: (3) ¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Multiple Configurations Available
  • High Load Capacity
  • Ideal for Applications Requiring Long Travel
  • Additional Rack and Pinion Stages Available

Basic Rack and Pinion Stages are ideal for applications requiring high load capacity or long travel. These stages feature horizontal load capacities of 3.5kg and vertical load capacities of 2.1kg. Each stage offers stage and base mounting holes and features steel construction with brass movement. Basic Rack and Pinion Stages are available in multiple configurations with varying stage sizes. These stages have a Dovetail guide system. 

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;