Amici Roof Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 90°
- Right Handed Image
- 6 Arcsecond Resolution
- Roof Surfaces Available Uncoated or Silver Coated
Dove Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Image Rotation of 180°
- Left Handed Image
- Ideal for Rotation, Inversion or Displaced Retroreflection
Half-Penta Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deviates Line of Sight by 45°
- Combine with Schmidt Prism to Create Schmidt-Pechan Prism
- Penta Prisms Also Available
New
Schmidt-Pechan Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Schmidt-Pechan Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Provides Inline Image Rotation of 180°
- Compact Design for OEM Integration
- Air Spaced for Optimal Performance
Schmidt Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 45°
- Right Handed Image
- 5 Arcsecond Roof Angle Tolerance
- Combine with Half-Penta Prism to Create Schmidt-Pechan Prism
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®