Acrylic Protective Longpass Filters
- High Efficiency, Oleophobic Anti-Reflection Coating
- M22.5 through M105 Threaded Mount Options Available
- For Imaging Applications in the UV, VIS, and NIR Ranges
High Performance OD 4.0 Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Cut-On Slope <1%
- Rejection OD ≥ 4.0
- ≥91% Transmission in Pass Band
- Variety of OD 4.0 Longpass Filter Kits Available
OD 4.0 High Performance Shortpass and Longpass Filter Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision Cut-On and Cut-Off Wavelengths
- OD 4.0 Shortpass or OD 4.0 Longpass Configurations
- Ideal for Lab Integration
- Note: Potential change of packaging
OD 2.0 Longpass Filters
- Sharp Cut-On Wavelength
- ≥85% Transmission and OD 2.0 Blocking
- 6mm Square or 12.5/25mm Diameter Sizes
- TECHSPEC® OD 4.0 Longpass Filters Also Available
SCHOTT Colored Glass Longpass Filters
- 27 Standard SCHOTT Color Glass Types
- Cut-On Wavelengths in the UV, Visible, or NIR
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
Dichroic Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Fluorescence or Multispectral Imaging
- Sharp Cut-On Wavelength
- Broad Transmission and Reflection Ranges
Fluorescence Dichroic Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Fluorescence or Multispectral Imaging
- Sharp Transition from Reflection to Transmission
- Extended Reflection and Transmission Bands
- High Performance Fluorescence Dichroic Filters are also available
High Performance Fluorescence Dichroic Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Improved Flatness, Transmitted Wavefront, and Surface Quality
- Ideal for Fluorescence Microscopy or High Magnification Imaging Applications
- Most Popular Cut-On Wavelengths of Fluorescence and Longpass Dichroic Filters
- Standard Fluorescence Dichroic Filters are also available
Colored Glass Replacement Longpass Filters
- Dielectric Coated Longpass Filters
- >90% Typical Transmission and >OD5 Blocking
- 100% Environmentally Safe, RoHS Compliant Construction
- Cut-On Wavelengths from 320 to 1000nm
Infrared (IR) Longpass Filters
- Coated on Silicon or Germanium Substrates
- Ideal for Isolating Broad Spectral Regions
- Durable, First-Surface Coatings
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
High Performance Cold Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >95% Reflection from 400 - 690nm
- >90% Transmission from 750 - 1200nm
- Optimized for 0° or 45° Angle of Incidence
SWIR Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Block Visible Wavelengths
- Ideal for Machine Vision Applications
- Can Be Used as Cold Mirrors
- Additional Longpass Edge Filters Available
Dichroic Laser Beam Combiners
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Polarization Insensitive
- Hard Sputtered Coating
- Multiple Sizes Available
Nd:YAG Harmonic Separators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Used to Separate Nd:YAG Harmonic Wavelengths
- Beamsplitter Coating Features >95% Transmission
- λ/10 Fused Silica Substrate
Laser Line Longpass Filters
- Up to 93% Transmission to Detect Weak Signals
- Deep > OD 6 Blocking for Maximum Laser Rejection
- Ideal for Raman Spectroscopy, Confocal Microscopy, and Biotech Instrumentation
- Unrivaled Performance and Lifetime
Hoya Colored Glass Longpass Filters
- UV, VIS and IR Pass Ranges
- VIS Can Be Used for Color Bandpass
- Also Available Mounted
C-Mount Longpass Glass Color Filters
- Pre-Mounted in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- SCHOTT or Hoya Color Glass Filters Available
- Also Available Unmounted
Everix Ultra-Thin OD2 Longpass Filters
- Ultra-Thin, Flexible Substrate
- Sharp Cut-On Wavelength Designs
- Extruded Thin Film, Insensitive to Scratches
Optical Cast Infrared (IR) Longpass Filters
- Lightweight Plastic
- Excellent Thermal and Chemical Resistance
Linear Variable Edge Filters
- Use in Pairs to Create High Efficiency Custom Bandpass Filters
- Optimum Input Beam Diameter of 0.2 x 8.0mm
- OD3 Blocking
- Linear Variable Bandpass Filters Also Available
Flexible Thin Film UV Filters
- Virtually Transparent, Flexible Polyester Filter
- Deep-Dyed PET Substrate to Absorb UVA, UVB, and UVC Rays
- <10% Transmission Below 390nm
OD 2.0 Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Sharp Cut-On Wavelength
- High Rejection/Transmission Efficiency
- Precision Fused Silica Substrate
- Variety of OD 2.0 Longpass Filter Kits are Available
Cold Mirrors
- 0° and 45° Angle of Incidence Options Available
- Reflects 90% of Visible Light
- Transmits 80% of the NIR and IR
Raman Longpass Edge Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Transmission for Detecting Weak Signals
- Deep Blocking for Maximum Laser Rejection
- Ideal for Raman Spectroscopy or Life Science Instrumentation
ISP Optics Infrared (IR) Dichroic Beamsplitters
- Separate Visible Light from Infrared (3-12µm) Light
- Visible Transmitting/Infrared Reflecting and Visible Reflecting/Infrared Transmitting Designs
- Ideal for Combining Visible Guide Lasers with MWIR Lasers
Everix Ultra-Thin OD4 Longpass Filters
- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®