| Volume Pricing | |
|---|---|
| Qty 1+ | £14.40 each |
| Need More? | Request Quote |
Rubber Eyeguards reduce ambient light and glare reflections, while providing the viewer with comfort for maximum visual effectiveness. Eyeguards assure proper eye-to-lens positioning. There are multiple design options available to better fit application needs. Rubber Eyeguards are recommended for improved performance of imaging applications.
Style A is designed for larger eyepieces and stretches from 1.5" (38mm) to 2" (50mm).
Style B is designed for standard eyepieces and stretches from 1-1/8" (28mm) to 1-¼" (32mm).
Style E is designed for standard eyepieces and is an eyecup style which snugly fits 35mm diameter eyepieces.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®