eo_logo
 
Product added to cart

Laser Optics Manufacturing: Ultrafast Laser Optics

Ultrafast Laser Optics
 
SUPERPOLISHING

 Minimize Scatter with Ultra-Low Surface Roughness<

 RMS Surface Roughness <1Å

 Standard Sizes and Shapes from 12.7 to 50.8mm

 Custom Sizes and Shapes Upon Request

 Supported by State-of-the-Art Metrology

 Parts-per-Million Level Scattering

Edmund Optics® is an industry leader in superpolishing optics for ultra-low surface roughness. Superpolished optics minimize scatter and are ideal for laser optics applications where throughput is critical. This technology complements Edmund Optics’ low-loss coatings, which utilize ion beam sputtering (IBS), because coating performance is often limited by the roughness of the glass substrates. Our expert coating and manufacturing engineers can develop a customized solution for your system and guide you throughout your entire product development process. World-class metrology ensures that all superpolished surfaces meet your application needs. What can we make for you?

 
Superpolishing Capabilities*
RMS Surface Roughness** <1Å
Surface Accuracy <0.1λ
Parallelism (Diameter < 12.7mm) <1 arcsec
Parallelism (Diameter ≥ 12.7mm) <30 arcsec
Surface Quality 10-5 (Over Clear Aperture)
Diameter 6 – 50.8mm
Materials Fused Silica
*Tighter specifications are achievable upon request.
** ≤1 RMS as measured using an optical profiler using a 20x objective at a spatial frequency bandwidth of 9 to 250 cycles per mm. RMS (root mean square) and P-V (peak-to-valley) specifications are calculated from the same set of data, but P-V describes the difference between the highest and lowest data points while RMS describes the mathematical average of a data set.

ON DEMAND WEBINAR

Ultra-Low Surface Roughness
Polishing & Metrology

To learn more about the fabrication and measurement of superpolished optics, view our on demand webinar.

View Now
 

Standard Products

Standard superpolished products are in-stock and ready to ship. Contact us to discuss custom options tailored for your application.

  • Superpolished Substrates
  • IBS Laser Line Mirrors
  • IBS Laser Line Windows
TECHSPEC

Superpolished Substrates

  • Both Surfaces Superpolished with ≤1Å RMS Surface Roughness
  • Low Scatter Surfaces Ideal for UV or High-Power Laser Applications
  • UV Fused Silica Substrates with Polished Bevels and Edges
  • In-House Manufacturing Enables Custom Sizes and Shapes from 6 to 76.2mm and Surface Roughness <0.5Å


Bulk PricingBuy Now
Superpolished Substrates
 
 

How Would You Like to Contact Us?

Use our Quote Request Form to upload a drawing for quote
or fill out the General Request Form below to get in touch.

 

Thank you for inquiring about our manufacturing capabilities. We will be in touch shortly.

* The term dual use is often used to describe the types of items subject to the EAR (Export Administration Regulations). A dual use item is one that has civil applications as well as military or weapons of mass destruction (WMD)-related applications.

Edmund Optics logo

Servicing our customers through specialized solutions:

Marketplace

One-stop shop for
the best brands and products
in optics and photonics

Optical Manufacturing

Custom and volume
manufacturer of quality optical and
imaging components and systems

;