Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Category
    Substrate
    Dimensions (mm)
    Diameter (mm)
    to
    Wavelength Range (nm)

    Wire Grid Polarizers

    Wire Grid Polarizers are ideal for applications that need high extinction ratios, high operating temperatures, or wide bandwidth ranges from the Ultraviolet (UV) to the Infrared (IR). Wire Grid Polarizers are used to polarize light by transmitting only a specific polarization state. These Polarizers feature an array of microscopic wires on a glass substrate which selectively transmit P-Polarized light while reflecting S-Polarized light.

    Edmund Optics offers a large selection of Polarizers, including a variety of Wire Grid Polarizers designed for optimal performance in the Ultraviolet (UV), Visible, or Infrared (IR) spectrums. Edmund Optics’ Wire Grid Polarizers are constructed by applying a thin layer of aluminum MicroWires to a glass window. Infrared (IR) Wire Grid Polarizers are ideal for polarizing light from Infrared (IR) laser sources, or for attenuating light from polarized Infrared (IR) lasers. Edmund Optics’ Infrared (IR) Wire Grid Polarizers, available as holographic or ruled Polarizers, are available in a variety of substrates.


    Broadband Polarizing Plate Beamsplitters
    • Wire Grid Technology
    • Reflects S-Polarized Light, Transmits P-Polarized Light
    • Ideal for High Temperature Environments

    High Contrast IR Wire Grid Polarizers
    • AR Coated for Superior Transmission
    • High Heat Resistance with Low Thermal Expansion
    • Feature Wide Angle of Incidence Range without Performance Loss

    Infrared (IR) Wire Grid Polarizers
    • Designed for Wavelengths Ranging from 2 - 30μm
    • Holographic Polarizers Available in Many Substrates
    • Ruled Polarizers Ideal for High-Power Lasers
    • 360° Rotation Using Metric Polarizer Mounts

    Ultra Broadband Wire Grid Polarizers
    • Reflect S-Polarized Light
    • Transmit P-Polarized Light
    • Excellent Performance from UV to IR

    Wire Grid Polarizers
    • Reflects S-Polarized Light
    • Transmits P-Polarized Light
    • Ideal for High Temperature Environments

    Wire Grid Polarizing Cube Beamsplitters
    • High Contrast Over Large Angles of Incidence
    • Low Color Shift at Large Angles
    • Ideal for Uncollimated Light Sources

    Wire Grid Polarizing Film
    • High Contrast, Reflective Design
    • Excellent Visible and NIR Performance
    • Superior Durability Under High Temperatures and Humidity

    ×

    Need a Quote?

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

    ×