Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 2 Products in Family

45°, 2.5mm Output Dia., Compound Parabolic Concentrator

Stock #65-443
£93.50
Qty 1-10
£93.50
Qty 11
£84.15
Volume Pricing
Request a Quote
Acceptance Angle (°):
45.00
Coating:
Uncoated
Substrate:
B270
Input Diameter (mm):
5.39
Length (mm):
7.52
Surface Quality:
80-50
Type:
Specialty Lens
Dimensional Tolerance (mm):
±0.10
Clear Aperture (%):
90.00
Output Diameter (mm):
2.50
Wavelength Range (nm):
350 - 2500

Regulatory Compliance

RoHS:

Product Family Description

  • 25° and 45° Acceptance Angles
  • 2.5mm and 5.0mm Exit Diameters
  • Ideal for Concentrating Solar Energy

Compound Parabolic Concentrators (CPCs) are designed to efficiently collect and concentrate distant light sources. With acceptance angle options of 25° and 45°, our CPCs are able to accommodate a variety of light sources and configurations. Compound Parabolic Concentrators are critical components in solar energy collection, wireless communication, biomedical and defense research, or for any applications requiring condensing of a divergent light source. For custom coatings on the entrance and exit faces or for custom sizes and configurations, please contact our Sales Department.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×