Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1964

TECHSPEC T-Mount Lens Mounts

50mm Diameter, T-Mount Achromat/Thick Lens Mount, #88-944
50mm Diameter, T-Mount Thin Lens Mount, #88-943

50mm Diameter, T-Mount Achromat/Thick Lens Mount, #88-944

50mm Diameter, T-Mount Thin Lens Mount, #88-943


  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any T-Mount Components
  • Optic is Held in Place with Included Retaining Ring
  • S-Mount Lens Mounts or C-Mount Lens Mounts Also Available

TECHSPEC® T-Mount Lens Mounts are designed to mount a variety of optical components into T-mount compatible systems. A threaded retainer ring that has been designed to accept a standard straight flat blade spanner wrench holds the optical component securely in place. TECHSPEC T-Mount Lens Mounts are threaded for M42 x 0.75 mounting, with a 48mm outer diameter.

Note: #52-933 and #52-292 are 3-part designs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×