Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
20.00 35.00
Select Coating Coating Specification Stock Number Price Buy
Uncoated #49-882 20+ In Stock
£27.60
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #49-892 20+ In Stock
£33.60
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #49-912 12 In Stock
£39.40
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#67-534 2 In Stock
£39.40
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #49-902 20+ In Stock
£39.40
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm #88-712 12 In Stock
£42.40
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#49-922 Contact Us
×

£42.40
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
#88-871 4 In Stock
£42.40
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm (Inked) #49-912-INK Contact Us
×

£48.00
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm (Inked)
#67-534-INK Contact Us
×

£48.00
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #49-902-INK Contact Us
×

£48.00
Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm #89-040 11 In Stock
£48.40
Laser V-Coat (1550nm) Rabs <0.25% @ 1550nm #89-057 7 In Stock
£48.40
Laser V-Coat (405nm) Rabs <0.25% @ 405nm #88-972 20+ In Stock
£48.40
Laser V-Coat (532nm) Rabs <0.25% @ 532nm #88-989 5 In Stock
£48.40
Laser V-Coat (633nm) Rabs <0.25% @ 633nm #89-006 5 In Stock
£48.40
Laser V-Coat (785nm) Rabs <0.25% @ 785nm #89-023 14 In Stock
£48.40
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm (Inked) #88-712-INK Contact Us
×

£50.80
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm (Inked)
#49-922-INK Contact Us
×

£50.80
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm (Inked)
#88-871-INK Contact Us
×

£50.80