Infrared Optics
Edmund Optics® is leading the way in providing standard infrared optics to OEMs and researchers alike. With over 500 off-the-shelf lenses, mirrors, windows, filters, polarizers, beamsplitters, and prisms specifically designed for applications in the Mid Wave (MWIR) and Long Wave (LWIR) infrared spectra, our components have been designed into countless Defense, Manufacturing, Machine Vision, and Semiconductor applications.
With a global manufacturing footprint, Edmund Optics is able to provide state-of-the-art standard and custom infrared components at a competitive price to meet the most challenging requirements. Our capabilities include windows, prisms, spherical lenses, aspherical lenses, off-axis parabolic mirrors, and laser and imaging subassemblies and assemblies.
- Hundreds of Stock IR Components Available for Immediate Delivery
- Design Expertise in SWIR, Mid Wave, and Long Wave Assemblies
- Flat, Spherical, and Aspherical Manufacturing Expertise
Infrared Optics Specifications | |||
Infrared Materials | Fluorides (CaF2, BaF2, MgF2, LiF) | ||
Zinc Selenide (ZnSe) and Zinc Sulfide (ZnS) | |||
Silicon (Si) and Germanium (Ge) | |||
Chalcogenide Materials | |||
Other Materials Upon Request | |||
Processing Techniques | Conventional Polishing, Diamond Turning, Magneto-Rheological Finishing (MRF) | ||
Coating | Reflective, Anti-Reflective, Beamsplitting, Filter, etc. from 190nm to 22μm | ||
Optic Types | Flats (Windows, Mirrors, Prisms, Beamsplitters) | ||
Spherical (PCX, DCX, PCV, DCV, Meniscus) | |||
Aspherical (Parabolic, Hyperbolic, Hybrid, etc.) | |||
Assemblies (Doublets, Beam Expanders, Objectives, etc.) |
Need Expert Advice?
Contact us today to get in touch with an applications engineer to discuss your requirements.
Related Resources
Edmund Optics makes it easy to find the right product for your application. You can learn more about our Infrared Optics capabilities as well as quickly find the best products based on your specifications.
- Infrared Capabilities (PDF 1.23MB)
- Technical Support