Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Resources / Application Notes / Optics / Aspherized Achromatic Lenses
Aspherized Achromatic Lenses

Aspherized Achromatic Lenses

Aspherized Achromatic Lenses

Aspherized Achromatic Lenses are award winning, cost-effective lenses featuring excellent correction for both chromatic and spherical aberrations. By combining Edmund Optics’ world-class spherical polishing capabilities with a unique polymer molding process, these lenses combine the superior image quality of aspheric lenses with the precision color correction of achromatic lens designs. This results in an economical means of meeting the stringent demands of today’s optical and visual systems. By incorporating Aspherized Achromatic Lenses into system lens designs, improvement could be greatly increased in applications such as relays, condensing systems, high numerical aperture imaging systems, and beam expanders.

MTF and Aberration Plot of #45-209, 12.5mm diameter, 14mm Focal Length TECHSPEC® Achromatic Lens
MTF and Aberration Plot of #45-209, 12.5mm diameter, 14mm Focal Length TECHSPEC® Achromatic Lens
Figure 1: MTF and Aberration Plot of #45-209, 12.5mm diameter, 14mm Focal Length TECHSPEC® Achromatic Lens
MTF and Aberration Plot of #49-658, 12.5mm diameter, 14mm Focal Length TECHSPEC® Aspherized Achromatic Lens
MTF and Aberration Plot of #49-658, 12.5mm diameter, 14mm Focal Length TECHSPEC® Aspherized Achromatic Lens
Figure 2: MTF and Aberration Plot of #49-658, 12.5mm diameter, 14mm Focal Length TECHSPEC® Aspherized Achromatic Lens

Aspherized Achromats are composed of glass optical lens elements bonded with a photosensitive polymer. The polymer is applied only on one face of the doublet and can be easily replicated in a short amount of time, providing the flexibility associated with typical multi-element components.

Caption
Figure 3: Example of the aspherized process.

Unlike glass elements, however, Aspherized Achromatic lenses have a smaller operating temperature range of -20°C to +80°C. The material of the Aspherized Achromatic lens blocks DUV transmission, making Aspherized Achromatic lenses unsuitable for some applications. These lenses should be handled with care since they are not scratch resistant, but can be replaced easily due to EO’s large selection of in-stock components. Despite these limitations, the benefits of Aspherized Achromatic lenses remain substantial for a large variety of applications.

Was this content useful to you?

Learn all about the anatomy, benefits, and manufacturing of aspheric lenses before determining what type of asphere is right for your application

Hundreds of stock aspheric lenses ready for purchase, available in glass, plastic, or infrared crystalline material. Don’t see what you need? We can make it.

Offered with multiple anti-reflection coating and design options for the UV, visible, or IR spectrum. Unmounted, mounted, or aspherized versions available.

Offered uncoated or with multiple anti-reflection coating options for the UV, visible, or IR spectrum. Optical glass, crystalline, plastic, polished, or molded versions available. Buy Now!

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×