Advanced Illumination LED Backlights
- Provides Intense, Even Illumination
- Low Profile Design
- Multiple Active Area Options Available
Effilux EFFI-Lase Structured LED Lighting Projector
- High Accuracy Without Speckle
- Wide Range of Standard Masks Available
- White, Blue, Red, and IR Colors Available
Advanced Illumination Ethernet Controlled High Intensity In-Line Lights
- Controllable via Ethernet GUI or Web Browser
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Ports
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators and Lenses
CCS LED Spot Light Illuminators
- Ideal for Alignment and Measurement Applications
- L-Type and Cylindrical Housing Options
- Available with 8mm or 12mm Tip
Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights
- Ideal for Visually Enhancing Surface Defects
- High Light Output up to 47,000 Lux
- Multiple Working Distances Between Darkfield and Brightfield
- Required Power Supply and Optional Manual Intensity Adjustment Sold Separately
CCS High-Resolution Coaxial Lights
- Unique Design Prevents Ghost Images
- Available in Red, White, and Blue
- Ideal for Use with High Resolution Cameras