eo_logo
  • Country/Region
  • cart   
 
See all 15 Products in Family

34.5 x 59mm FL, Grade 1, Double-Convex Lens

Stock #73-947 Clearance
×
£9.35
Qty 1
£9.35
Qty 2
£6.55
Volume Pricing
Request a Quote
Diameter (mm):
34.50
Effective Focal Length EFL (mm):
59.00
Type:
Double-Convex Lens

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-convex (DCX) lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

30 - 34.9mm Experimental Quality Double-Convex (DCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

SELECTION OF OUR MEMBERSHIPS:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics FranceCLP

×