- Easy to Integrate
- Models for FC/PC, FC/APC, and SMA Connections Available
- Four Wavelength Ranges Covering 350-1600nm
- AR Coated for Broadband Tunable Laser Sources
- Fixed Magnifications Available from 1.5X to 20X
- Divergence Adjustable through Rotating Optical Design
- HR Coated for UV, Visible, and IR Applications from 250nm to 10μm
- Multiple Reflective Magnifications from 2X to 5X
- Monolithic Design for Reduced Thermal Effects and Simplified Alignment
- Manufactured Using Patented Diamond Turning Technique
- AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
- Fixed Magnifications Available from 2X to 10X
- Designed for OEM Integration without Divergence Adjustment
- AR Coated for HeNe Laser Wavelength of 633nm
- Fixed Magnifications Available from 3X to 20X
- Divergence Adjustable with Non-Rotating Optics
- AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
- Fixed Magnifications Available from 1.5X to 20X
- Divergence Adjustable through Rotating Optical Design
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
- 1X – 3X and 2X – 8X Variable Magnification
- Non-Rotating Lenses Minimize Beam Wander
- Compact Galilean Designs with Fixed Housing Length
- TECHSPEC® Draconis® Broadband Beam Expanders Also Available
- AR Coated for Broadband Tunable Laser Sources
- Fixed Magnifications Available from 3X to 10X
- Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
- AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
- Fixed Magnifications Available from 3X to 10X
- Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander
- Color Corrected at 632.8nm and 1064nm
- Optimized to Reduce Spherical Aberration
- Minimizes Spot Size for Materials Processing