Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

100Å Off-Axis Parabolic Mirrors

  • 100Å Surface Roughness
  • 15°, 30°, 45°, 60°, or 90° Off-Axis Options
  • Coating Options Covering VIS to Far IR

TECHSPEC® 100Å Off-Axis Parabolic Mirrors feature diamond turned surfaces with sub-100 Angstrom (Å) RMS surface roughness. The precision manufacturing process of these mirrors produces low-scatter surfaces, making them ideal for applications ranging from the visible to the far IR. Available in a variety of sizes, offset angles, and coating options, TECHSPEC® 100Å Off-Axis Parabolic Mirrors (OAPs) are commonly used in instrumentation and laser systems including Schlieren, MTF, FLIR, FTIR systems and IR lasers such as Quantum cascade lasers.

Note: For higher precision surface roughness OAPs, please see our TECHSPEC Low Scatter Off-Axis Parabolic Mirrors.

Common Specifications

Surface Roughness (Angstroms):
<100 RMS
Substrate:
Aluminum 6061-T6

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer