Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Nd:YAG Laser Line Mirrors

  • Up to 5 J/cm2 @ 10ns @ 355nm Damage Thresholds Available
  • >99.98% Reflectivity at 1064nm
  • UV Fused Silica Substrates for Excellent Thermal and Temporal Stability
  • Low Absorption Ion Beam Sputtered (IBS) Options Available

TECHSPEC® Nd:YAG Laser Line Mirrors offer the high reflectance and superior surface quality and accuracy needed for demanding laser applications with Nd:YAG and Nd:YLF lasers. Featuring a high damage threshold, these high power laser line mirrors are ideal for beam steering up to the fourth harmonic at 266nm. Dual band mirrors are offered to reflect the fundamental and frequency doubled laser lines, or to reflect both the 1064nm fundamental line and its alignment beam.

Our line of TECHSPEC® Nd:YAG laser line mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. 0 degree and 45 degree AOI options are available from stock with 1064nm, second harmonic 532nm, third harmonic 355nm, and fourth harmonic 266nm designs. Please contact us for custom wavelengths and AOI.

Laser Optics

Common Specifications

Substrate:
Fused Silica
Type:
Laser Mirror

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer