TECHSPEC® Objectives

Custom and
Volume Manufacturing

Learn More

Filter

TECHSPEC® Objectives | View All

Edmund Optics® 120i Infinity Corrected Objectives Edmund Optics® 120i Plan APO Infinity Corrected Objectives New
  • Up to 43% Smaller than Industry Standard Systems
  • Optimized Performance up to 1.1” Sensor
  • Ideal for Life Science and Industrial Applications
  • Winner of the 2023 Bronze VSD Innovators Award
UCf Objectives UCf Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance
Cf Objectives Cf Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Lightweight Design with Compact Form Factor
  • Configurable Magnification Using Spacers
  • Optimized For Long Working Distances
Adjustable ReflX™ Objectives Adjustable ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Units Adjustable for Precision Alignment
  • Various Coating Options Available for Specific Wavelength Ranges
  • Finite Conjugate Design and RMS Threading Integrate Easily in Many Objective Setups
High Performance ReflX™ Objectives High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
  • Streamlined Tapered Design for Added Clearance at 45° AOI
  • Curved Spider Legs to Reduce Diffraction Effects
  • TECHSPEC® Reflx™ Objectives Available
ReflX™ Objectives ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Industry Leading 19 to 31mm Working Distance
  • EO Designed and Manufactured for Focusing or Imaging Applications
  • Actively Aligned for Optimal Performance
  • Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
  • TECHSPEC® High Performance ReflX™ Objectives Available 
Liquid Lens CF Objectives Liquid Lens CF Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Integrated Liquid Lens for Focus Tuning
  • Lightweight Objective with Compact Form Factor
  • Optimized For Long Working Distances
×