Nikon Objectives | View All
Nikon CFI60 LE Plan EPI Brightfield Infinity Corrected Objectives
New
- High NA
- Long Working Distance
- Parfocal Distance of 60mm For Clear Images
Nikon CFI60-2 TU Plan EPI Fluor Brightfield/Darkfield Infinity Corrected Objectives
New
- Nikon Unique Fresnel Lens
- Long Working Distance
- Highly Corrected Chromatic Aberration
Nikon Achromatic Finite Conjugate Objectives
- Achromatic Design
- Standard RMS Thread
- Compatible with all DIN Standard Accessories
- Spring Loaded Heads on 40X and 60X
Nikon Tube Lenses and Accessories
New
- Filter Cube Accepts 25mm Diameter Filters or Features Pre-Mounted Fluorescence Filter Sets for Nikon Microscopes
- Tube Lens for Nikon Infinity Corrected Objectives
- Adapter and Tube Lens Holder for C-Mount
Nikon CFI Plan Fluor Objectives
- Provide High Contrast Fluorescence Observation
- Ideal for Multiple Microscopy Techniques
- High Transmission from UV to the IR
Nikon CFI Super Fluor Objectives
- Superior UV Transmission
- High Numerical Aperture Designs
- Feature Low Auto-Fluorescence Materials
Nikon CFI60 Infinity Corrected Brightfield Objectives
Top Seller
- Excellent Color Reproduction
- Long Working Distance and High NA
- High Contrast with Minimal Flare
- Strain Free
Pre-Mounted Fluorescence Filter Cube Sets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ensure Proper Alignment of Filter Sets
- Easily Adapt to Common Microscopes
- Available in a Variety of Wavelengths
- Unmounted TECHSPEC® Fluorescence Filter Kits Also Available