TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2X Liquid Lens CF Objective

2X Tunable Compact Objective Liquid Lens Assembly, #34-712

×
Stock #34-712 Contact Us
×
- +
£930.75
Qty 1-2
£930.75
Qty 3+
£867.00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
2.6-2.8mm
Horizontal Field of View, 2/3" Sensor:
3.5-3.8mm
Clear Aperture CA (mm):
13.7
Length excluding Threads (mm):
72.41
Magnification:
2.3X - 2.5X
Maximum Diameter (mm):
30
Maximum Sensor Format:
2/3"
Mount:
C-Mount
Numerical Aperture NA:
0.12 - 0.13
Mounting Threads:
C-Mount
Type:
Microscope Objective
Aperture (mm):
Front: 13.7
Working Distance (mm):
24.6 - 28.9
Note:
Liquid Lens Included: 10mm, VIS Coated, -1.5 - 3.5 diopter range
Style:
Finite Conjugate
Manufacturer:
Edmund Optics®
Tube Length (mm):
50.0
Parfocal Length (mm):
97.01 - 101.31
Immersion Liquid:
N/A

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Integrated Liquid Lens for Focus Tuning
  • Lightweight Objective with Compact Form Factor
  • Optimized For Long Working Distances

TECHSPEC® Liquid Lens CF Objectives are designed with an integrated liquid lens and reduced size, while maintaining optical performance. While traditional objective systems require tube lenses and have long tube lengths, TECHSPEC Liquid Lens CF Objectives optimize each objective to allow for shorter system lengths. The integrated liquid lens allows for the working distance to be focused tuned by adjusting the current applied to the liquid lens. TECHSPEC Liquid Lens CF Objectives are ideal for a variety of biomedical or machine vision applications including microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

Note: Hirose cables and Liquid Lens Driver sold separately.