- 1” Diameter Labels Available in MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard or Low Outgassing Adhesive Options
- 5 Labels Per Sheet
- Full Sheet and Rolls Available
- Engineered Anodized Aluminum Surfaces to Reduce Reflectivity
- High Absorbance of Visible Light
- 25.4mm Dia. for Integration into Benchtop Systems
- Diffusive, Lambertian, or Specular Reflectance
- Extremely Wide Band Performance from the UV to IR
- Standard, Low Outgassing, and No Adhesive Options
- Die Cut Labels and Larger Rolls Available
- Optical PTFE Material with Lambertian Reflection
- High Reflectance from 250 - 2500nm
- High UV Stability and Chemical Resistance
- High Visible Light Transmission
- Provide Protection from 254 to 365nm
- Goggles or Spectacles Designs
- Block UVC Wavelengths Used for UV Sanitation and Disinfection
- Mountable Acktar Spectral Black™, Metal Velvet™, and Hexa-Black™ Technologies
- High Performance from UV to MWIR and UV to LWIR
- Low Hemispherical Reflectance
- 25m Large Roll Formats for Volume Applications
- MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
- Standard, Low Outgassing, or No Adhesive Options
- Die Cut Lables and Smaller Sheet Sizes Available
- English and Metric Driver Sets
- Up to 25° Angled Entry into Fasteners
- Ideal for use with the TECHSPEC® Cage System
- Maintain an Organized Optics Lab with Wall Mountable Storage
- 24 Component Storage Drawers, 12 Optics Storage Trays, Drawer Labels, and a Marker
- Convenient Storage for Lab Supplies
- Durable Boxes with Labels for Organization
- Cleanroom Compatible Elastic Adjustable Wrist Straps
- Statfree® Premium Type T2 Worksurface Mats
- Precision Mitutoyo Micrometers
- High Measurement Resolution
- Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments
- Variety of Standard ¼-20 Hardware
- Delrin Washers, Phillip Screws, Set Screws, Thumb Screws, SHCS, and More
- #55-192 1/8" Hex Size Allen Wrench used with ¼-20 Socket Head Set Screws
- Perfect for Cleaning Optics Safely
- Quick Solution for Removing Dust and Lint
- Ideal for Use when Solvents will Cause Damage
- Absorbs Up To 95.5% of Impact Energy
- Easily Cut to Desired Size
- Pressure Sensitive Adhesive (PSA) Version Available
- English and Metric Kits Available
- Comes with Storage Case
- Comes with Most Popular Sizes and Lengths
- Ideal for Use with Our English Sized Positioning Equipment
- A Broad Selection of Sizes Available
- 50 Pieces per Package
- Socket Head Cap Screw Kits Available
- Allen Wrenches Also Available
- English and Metric Kits Available
- Includes Most Frequently Requested Socket Head Set Screws
- A Broad Selection of Sizes Available
- Socket Head Set Screw Kits Available
- Allen Wrenches Also Available
- Used in a Variety of Breadboard Configurations in Typical Lab Quantities.
- Adjustable Spanner Wrench
- 4.5" Maximum Diameter
- Straight Blades and Round Point Tips
- Conforms to S.A.E. and Military Specifications
- Manufactured to ANSI-B-46.1-1985
- A Composite Set of 30 Standards
- Stainless Steel Thread-to-Thread Adapters
- Interchangeable with Post Adapter Studs
- Can use on Top or Bottom of Posts
- Suitable for Direct Solar Viewing
- Safely Observe Solar Events
- ISO- and CE-Certified Protection
- Multipacks Ideal for Educational Use
- Low Solar Absorptance, High Emissivity, and Excellent Passive Thermal Management
- Inorganic Matte Coating on Aluminum Foil Substrate
- No Adhesive or Low Outgassing Adhesive Options