TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount Double Male Thread Ring

×
Stock #63-972 3-4 days
×
- +
£20.82
Qty 1-4
£20.82
Qty 5+
£18.53
Volume Pricing
Request Quote
Get Product Downloads
Type:
Thread Adapter
Extension Length (mm):
4.0
Construction:
Fixed
Total Length (mm):
10.0
Outer Diameter (mm):
16.0
Thread Type:
S-Mount
Clear Aperture CA (mm):
10.0
Function:
Thread Adapter
Thread Termination:
Double Male

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Maximize C, S, and T-Mount Tube Connection Compatibilities
  • Female or Male Thread Options
  • Rotating Rings Also Available

TECHSPEC® C, S, and T-Mount Double Thread Rings provide a means to connect two C, S, or T-Mount components. Double thread rings come with either double female threads or double male threads. This allows two C, S, and T-Mount components with the same thread termination to be coupled. TECHSPEC® C, S, and T-Mount Double Thread Rings with rotating ability are also available. The rotation in those rings allows for post assembly alignment adjustments in applications where alignment is crucial.