• My Account
  • 0

HP Series Fixed Focal Length Lenses

HP Series Fixed Focal Length Lenses
HP Series Fixed Focal Length Lenses
HP Series Fixed Focal Length Lenses
HP Series Fixed Focal Length Lenses
HP Series Fixed Focal Length Lenses
HP Series Fixed Focal Length Lenses
HP Series Fixed Focal Length Lenses

M62 x 0.75 Filter Adapter for 12mm Lens, #34-236

8.5mm Focal Length, #68-215

35mm Focal Length

16mm Focal Length

12mm Focal Length

25mm Focal Length

  • High Performance (HP) Design
  • Up to 9 MegaPixel Resolution Across the Field
  • Ruggedized Housing Ideal for Factory Automation

Our TECHSPEC® HP Series Fixed Focal Length Lenses are designed for the harsh demands of factory automation and inspection applications. Our 2/3” lenses are perfect for use on high end sensors that require 145 lp/mm resolution. For larger sensors, the 12mm, 16mm, 25mm, and 35mm lenses are compatible with up to 1” sensor formats, while the 50mm lens is compatible with up to 4/3” sensor formats. All HP Series lenses feature locking focus and iris rings with recessed set screws to prevent unwanted adjustments, and a front filter thread for integrating standard optical filters for increased versatility. Having been designed with the highest level of machine vision performance in mind, these lenses offer an attractive price-to-performance ratio and are available in multiple focal lengths and sensor sizes.

Common Specifications

Mount:
C-Mount
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram