Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2016

X-Y Positioning Stage


  • Fine Rack and Pinion Movements
  • Solid Top Design
  • ±35mm Travel in Both X and Y

An ideal platform for micro positioning, this precision stage was originally designed as a positioning stage for large industrial stereo microscopes. Utilizing two rack and pinion movements to allow for travel in both the X and Y directions. Stage has a 100mm diameter platform (6mm thick) on one side and a 100mm square platform (5mm thick) on the other side, and can be positioned in either orientation. Removable top platform and bottom platform attach to stage via (4) M4 tapped holes. Distance from center line to outside edge of knob is 75mm.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×