Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1968

TECHSPEC T-Mount Microscope Objective Lens Ring Mount

T-Mount Objective Ring Mount, #52-301

T-Mount Objective Ring Mount, #52-301


Ring mount with an interior thread (20.1mm / 0.7965" Dia. 36 TPI, 55° Whitworth) that accepts all DIN standard microscope objectives. Front face has male external T-thread and back face has female internal T-thread. Adds 11.5mm to system length.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×