Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1382

TECHSPEC T-Mount Double Thread Rings


  • Maximize Tube Connection Compatibilities
  • Female or Male Thread Options
  • Rotating Barrels are also Available

TECHSPEC® T-Mount Double Thread Rings provide a means to connect T-Mount components to either male or female threads. Standard T-Mount Double Thread Rings with either male or female threads are available, as well as Double Thread Rings with both types of threads, to accommodate multiple applications. TECHSPEC T-Mount Double Thread Rotating Rings are used to couple T-Mount systems together while also allowing the user to adjust the system alignment as necessary.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×