Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3451

TECHSPEC Cage System Plate Angle Brackets

#85-664
Close Up of Sample Cage System Setup
#85-665

#85-664

Close Up of Sample Cage System Setup

#85-665


  • Fundamental for Basic Cage System Structure
  • Feature Two M3 Tapped Holes on Each Face
  • Anodized Aluminum Construction

Essential for basic cage system construction, TECHSPEC® Cage System Plate Angle Brackets are corner connectors that allow plates to be mounted perpendicular to one another. A cage system cube can be built using six standard cage system plates and eight angle brackets. Angle brackets feature two M3 tapped holes spaced 9.8mm apart on each face.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×