Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3567

TECHSPEC C-Mount Diode Mounts

C-Mount to TO-8 Detector Mount, #58-733
C-Mount to TO-18/TO-46 Detector Mount, #58-731
C-Mount For Diode Can 9mm, #58-511
C-Mount For Diode Can 5.6mm, #58-512
C-Mount to TO-5 Detector Mount, #58-732
C-Mount to BNC Detector Mount, #58-734

C-Mount to TO-8 Detector Mount, #58-733

C-Mount to TO-18/TO-46 Detector Mount, #58-731

C-Mount For Diode Can 9mm, #58-511

C-Mount For Diode Can 5.6mm, #58-512

C-Mount to TO-5 Detector Mount, #58-732

C-Mount to BNC Detector Mount, #58-734


  • C-Mount for Easy Integration
  • Low Profile Design
  • Accepts Common Laser Diodes or Photodiodes
  • S-Mount Diode Mounts Also Available

C-Mount Diode Mounts are designed for easy integration into C-mount compatible systems. Diodes can be oriented in either direction to maximize access to leads or connections. C-Mount Diode Mounts feature low profile designs to minimize system length, and to decrease the distance between the diode and an attached C-mount lens mount.

Technical Information

C-Mount Laser Diode Can Mounts
Description Clear Aperture CA A B C Laser Diode Can Diameter D E Stock No.
Mount for 5.6mm Laser Diode Can 3.75 10.0 6.0 5.55 5.6 1.5 #58-512
Mount for 9mm Laser Diode Can 7.0 10.5 6.5 6.35 9.0 1.0 #58-511

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×