Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3470

TECHSPEC Tube System Breadboard Adapters

30mm Cage System Tube Breadboard Adapter, #85-580

30mm Cage System Tube Breadboard Adapter, #85-580


  • Easily Mount 30mm Cage System Tubes Above an Optical Breadboard
  • Optical Axis Height of 50mm
  • Anodized Aluminum Construction

Tube System Breadboard Adapters enable an optical assembly built with Cage System Tubes to be mounted on a breadboard. Featuring an inner diameter 30mm, Cage System Tube Breadboard Adapters raise the optical axis 50mm above the breadboard surface. A C’Bore hole in the base of each adapter allows the system to be securely fastened to the top of the breadboard.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×