TECHSPEC® Tube System Objective Adapters integrate microscope objectives into C-Mount, T-Mount, or ID1 (SM1) systems. These adapters offer female threads for multiple standard objective thread types, including Olympus (RMS/DIN), Mitutoyo (M26 x 0.706), and Nikon (M25 x 0.75). A black anodized finish increases these adapters’ durability while reducing stray light and reflections within the system. TECHSPEC® Tube System Objective Adapters allow for the personalization and customization of imaging systems. They can be used to construct digital microscope systems by allowing microscope objectives to be integrated into digital camera systems.
Dimensions | ||
Compatible with | Overall Size (Dia. x L) | Required Tube Length (A) |
Mitutoyo MT-1/MT-2 | 50 x 42mm | 190mm |
Mitutoyo MT-L/MT-L4 | 50 x 40.4mm | 150mm |
Mitutoyo MT-4/MT-40 | 30 x 152.5mm | 0mm |
Olympus WF (#36-401) | 56 x 47.8mm | 123mm |
Nikon (#58-520) | 50 x 37.7mm | 130mm |