Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1354

TECHSPEC C-Mount Extension Tube for Microscope Objectives

#53-838

#53-838


  • 111.5mm Long Aluminum Tube
  • For Direct Coupling DIN Microscope Objectives to C-mount Cameras
  • Male/Female Threads

To Integrate a C-mount Camera You Will Additionally Need:

Microscope Objective Lens Mount (#03-627)
(For C-Mount Only) 15mm Extension Tube (#54-630)
(For CS-Mount Only) (2) 10mm Extension Tubes (#54-629)

To Integrate an Eyepiece You Will Additionally Need:

Microscope Objective Lens Mount (#03-627)
Double Female Thread Ring (#03-630)
Microscope Eyepiece Mount (#03-628)

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×