Please complete the form below to request a quotation for a customized mirror. First, type the stock number of the off-the-shelf mirror that is the closest match to your requested item so that it may be used as a reference mirror. Next, select the required reflective coating. After, fill in the finished part dimensions. Note: The thickness cannot be changed from the reference stock mirror thickness. Lastly, please provide the requested quantity, information about the application, and any additional requests or notes.
*Required
Typical Finished Part Specifications | |
Modified Dimension Tolerance | ±0.1mm |
Material | Based on the product selected. |
Thickness | Based on the product selected. |
Surface Quality | 80-50 |
Clear Aperture | 80% of outer dimension |
Irregularity (Plano/Spherical) | Based on the product selected. |
Bevel FW Tolerance | MIN = NONE, MAX = 0.5mm |
Bevel Angle Tolerance | @45° ±15° |
Edge Chips | ≤0.5mm outside the clear aperture |