FireWire Camera Accessories
Clearance
- FireWire.a and FireWire.b Cables
- FireWire.a and FireWire.b PCI Cards
IDS Imaging Autofocusing USB 2.0 Compact Camera System
Clearance
- Integrated Autofocus Lens Focuses from 100mm to Infinity
- Lightweight, Ultra Compact Design
- Greater than HD Resolution
Accessories for Imaging Systems
- Swivel Arm for Added Flexibility
- 90° Angle Mounts Connect Horizontal Arms onto Vertical Posts
- Ring Mounts for Increased Versatility
- Imaging System Bases, Rack and Pinion Focusing Mounts, and Stainless Steel Posts Also Available
EO GigE Machine Vision Cameras
- Ultra-Compact Housing
- Progressive Scan
- Adjustable Frame Rate via Binning, Sub-sampling or AOI
- Powerful Easy to Use Software Interface
IDS Imaging uEye LE/XLE USB3.1 Cameras
- Up to 8.0MP Resolution with Framerates up to 230fps
- Board Level Options with C/CS-Mount or S-Mount Available
- GenICam USB3 Vision Compliant
Boom Stands
- Standard, Ball Bearing, and Articulating Arm Styles
- Mounting Adapters Sold Separately
- Nine Possible Combinations of Boom Stands and Mounts Available
Boom Stand Mounting Adapters
- Standard and Deluxe Versions Available
- ¼-20 Mounting
- Compatible with our Most Popular Line of Boom Stands
Allied Vision Mako Power over Ethernet (PoE) Cameras
Top Seller
- Compact, Robust Metal Housing
- One Optocoupled Input, Three Outputs
- Power over Ethernet for Increased Flexibility
1500 - 1600nm NIR CCD USB 2.0 Camera
Top Seller
- Phosphor Coated CCD Array
- Spectral Peaks at 1512nm and 1540nm
- Includes Camera, Cable, and Easy-to-Use Software