• Country/Region
  •   
 
Capabilities / Modified Stock / Window or Filters Modification Quote Request Form – Step 1 of 2

Window or Filters Modification Quote Request Form – Step 1 of 2

Please complete the form below to request a quotation for a customized window. First, type the stock number of the off-the-shelf window that is the closest match to your requested item so that it may be used as a reference window. Next, select the required anti-reflection, reflection, or filter coating. If a filter coating is selected, please provide the required coating parameters or a reference stock filter coating. After, fill in the finished part dimensions and check the box if edge blackening is needed to decrease stray light. Note: The thickness cannot be changed from the reference stock window thickness. Lastly, please provide the requested quantity, information about the application, and any additional requests or notes.





*Required

Typical Finished Part Specifications
Thickness Based on the selected product.
Material Based on the selected product.
Modified Dimension Tolerance ±0.1mm
Surface Quality 80-50
Clear Aperture 80% of outer dimension
Irregularity (Plano/Spherical) Based on the selected product.
Bevel FW Tolerance MIN = NONE, MAX = 0.5mm
Bevel Angle Tolerance @45° ±15°
Edge Chips ≤0.5mm outside the clear aperture

Need to contact Edmund Optics? Use any of our fast and friendly services to meet your needs.

Is the total transmission in your application not enough? Try an anti-reflection coating on your optics. See what EO has to offer.

Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

EO offers metallic coatings with high reflectance values for wavelengths ranging from 250nm to beyond 10μm. Find out which coating will be best in your optical system.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×