SCHOTT AS 87 ECO Ultra-Thin Windows
- High Level of Flexibility
- Ultra-Thin Thickness for Low Profile Designs
- Excellent Transmission from 250nm to >3µm
Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows
- Enhanced Impact, Temperature, and Scratch Resistance
- High Transmission in the Visible and NIR Spectra
- Ideal as Cover Glass for Displays and Sensors
- SCHOTT AS 87 eco Ultra-Thin Windows Also Available
Ultra-Thin N-BK7 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ultra-Thin 0.20mm Thickness
- Precision N-BK7 Substrate
- Extremely Lightweight
BOROFLOAT® Borosilicate Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Low Coefficient of Thermal Expansion
- Visible to Near Infrared Transmission
- High Resistance to Thermal Shock
B270 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Large Selection of Sizes
- Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
- Custom Sizes Available for Volume OEM Requirements
Hydrophobic Windows
- Oil and Water Repellent Coating
- Ideal for Industrial and Harsh Environments
- AR Coated for <0.5% Reflection in the Visible Spectrum
N-BK7 Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- N-BK7 Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Ideal for Eliminating Etalon Effects
- Fused Silica Wedged Windows and N-BK7 Flat Windows Also Available
λ/4 N-BK7 Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
- Precision N-BK7 Substrate
- Also Available Uncoated, MgF2 Coated and VIS 0° Coated
SCHOTT Xensation® Chemically Strengthened Windows
- Highly Resistant to Breakage and Surface Scratches
- Microfloat Manufacturing Process
- Ideal for Capacitive Touch Technologies
- TECHSPEC® Gorilla® Glass Windows and Dragontrail™ Chemically Strengthened Windows Also Available
SCHOTT Colored Glass Bandpass Filters
- 16 Standard SCHOTT Glass Types
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
- UV, Visible, and IR Bandpass Regions
SCHOTT Colored Glass Heat Absorbing Shortpass Filters
- SCHOTT KG Colored Glass Substrates
- Absorb Infrared Radiation
- Standard Sizes with 1, 2, or 3mm Thickness
SCHOTT Colored Glass Longpass Filters
- 27 Standard SCHOTT Color Glass Types
- Cut-On Wavelengths in the UV, Visible, or NIR
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters
- High Absorption in the NIR
- Designed for Use in Harsh Environments with High Humidity
- 50 x 50mm Size with 1mm Thickness
SCHOTT D263® T eco Windows
- Thin 0.4mm SCHOTT D263® T eco Substrates
- Excellent Glass Alternative to Plastic Optics
- Ideal for Weight and Space Sensitive Applications
SCHOTT Matte Colored Glass Filter Plates
New
- Unpolished Colored Glass Plates
- Large Raw Material Sizes up to 165 x 165mm
- Available in All SCHOTT Colored Glass Types
- Polished SCHOTT Colored Glass Filters Also Available
SCHOTT Calibrated Neutral Density (ND) Filters
- Calibrated for Specific Wavelengths
- Optical Densities Ranging from 0.3 to 3.0
- NG3, NG4, NG5, NG9, or NG11 Glass Types
SCHOTT NG Gray Glass Neutral Density (ND) Filters
- Tightly Controlled Thickness Specifications
- Standard Thicknesses of 1, 2, and 3mm
- Even Light Attenuation in the Visible Spectrum
- NG1, NG3, NG4, NG5, NG9 and NG11 Glass Types Available
- Precision SCHOTT NG Glass Filters Also Available
SCHOTT NG Absorptive Neutral Density (ND) Filters
- Tightly Controlled Transmission Specifications
- NG4, NG9, or NG11 Glass Types
- Specified Optical Densities from 0.15 to 5.0
- Provide Even Light Attenuation in the Visible Spectrum
- SCHOTT NG Gray Glass Also Available
SCHOTT EasyLED Series Illuminators
New
- Ringlight, Backlight, and Spotlight Illuminators
- Integrated Controllers for Intensity Adjustment
- Designed for Easy Integration into Microscopy Systems
SCHOTT VisiLED UV Ringlights
- Switch Between Bright-Field and UV Illumination
- Maximum UV Illuminance up to 160 W/m2
- Actively Controlled LED Temperature
- Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)