New Lasers

Custom and
Volume Manufacturing

Learn More

USB Powered Alignment Laser Diode Modules USB Powered Alignment Laser Diode Modules New
  • USB Powered and Controllable via Computer
  • Software Allows for Modulation and Output Power Control
  • Available in Wavelengths From 405nm to 940nm
RAYLASE Galvanometer Optical Scanners RAYLASE Galvanometer Optical Scanners New
  • 10, 14, and 15mm Mirror Apertures
  • Coated for 1064nm Higher Power Laser Applications
  • Stable Digital Control for High Speeds
  • Dual Axis Configuration
DataRay CMOS Beam Profilers DataRay CMOS Beam Profilers New
  • Designed for Use from 355 to 1150nm
  • Compatible with Beam Diameters Down to 52µm
  • Robust and Easy to Use Free Software Provided
  • Measure Beam Wander, M², Divergence, and More
DataRay Scanning Slit Beam Profilers DataRay Scanning Slit Beam Profilers New
  • Designed For Use From 190 to 1150nm
  • Measure Beam Diameters of 2µm to 4mm
  • Robust Easy to Use Software Provided
Lasos Fiber Coupled Helium-Neon (HeNe) Lasers Lasos Fiber Coupled Helium-Neon (HeNe) Lasers New
  • 543nm, 594nm, and 633nm Wavelength Options
  • Low Noise and High Stability
  • Fiber Coupled for Easy System Integration
  • Factory Fiber Coupled for Optimal Alignment and Output Power
Laser Safety Windows Laser Safety Windows New
  • CE Certified Laser Radiation Protection
  • Available for UV, VIS, and NIR Wavelengths
  • 200mm x 100mm Size Ideal for Small Enclosures
×