Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Clearance LED Illumination


Advanced Illumination High Intensity LED Spot Lights
  • 65mm Coverage at 300mm Working Distance
  • M6 Thread for Mounting
  • Variable Intensity and Strobed Options

Banner Industrial LED Linear Arrays
  • Wide Selection of Colors and Lengths
  • Continuous or Strobed Operation Selectable
  • 10° Angular Spread
  • Sealed IP68 LED Linear Arrays Also Available

Banner Industrial LED Ring Lights
  • Ideal for Working Distances from 0.15m to >2m
  • Potentiometer Option Allows Intensity Control
  • Optically Isolated Strobe Signal

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×