Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 12.50 | 9.50 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| NIR+ (600-1050nm) |
Ravg <0.5% @ 600 - 1050nm @ ±30° AOI Rabs <1.5% @ 600 - 1050nm @ ±30° AOI |
#22-755 |
7 In Stock
£246.02 |
|
|
| Uncoated | #37-416 |
5 In Stock
£209.24 |
|
||
| SWIR+ (900-1700nm) |
Ravg <0.5% @ 900 - 1700nm @ ±30° AOI Rabs <1.5% @ 900 - 1700nm @ ±30° AOI |
#22-756 |
5 In Stock
£246.02 |
|
|
| VIS-EXT+ (350-700nm) |
Ravg <0.5% @ 350 - 700nm @ ±30° AOI Rabs <1.5% @ 350 - 700nm @ ±30° AOI |
#22-754 |
11 In Stock
£246.02 |
|