Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 30.00 | 30.00 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| NIR+ (600-1050nm) |
Ravg <0.5% @ 600 - 1050nm @ ±30° AOI Rabs <1.5% @ 600 - 1050nm @ ±30° AOI |
#16-983 |
1 In Stock
£382.59 |
|
|
| Uncoated | #37-434 |
16 In Stock
£327.44 |
|
||
| Uncoated | (Inked) | #37-434-INK |
Contact Us
£337.07 |
|
|
| SWIR+ (900-1700nm) |
Ravg <0.5% @ 900 - 1700nm @ ±30° AOI Rabs <1.5% @ 900 - 1700nm @ ±30° AOI |
#17-003 |
Contact Us
£382.59 |
|
|
| VIS-EXT+ (350-700nm) |
Ravg <0.5% @ 350 - 700nm @ ±30° AOI Rabs <1.5% @ 350 - 700nm @ ±30° AOI |
#16-963 |
4 In Stock
£382.59 |
|
|
| NIR+ (600-1050nm) |
Ravg <0.5% @ 600 - 1050nm @ ±30° AOI Rabs <1.5% @ 600 - 1050nm @ ±30° AOI (Inked) |
#16-983-INK |
Contact Us
£391.35 |
|
|
| SWIR+ (900-1700nm) |
Ravg <0.5% @ 900 - 1700nm @ ±30° AOI Rabs <1.5% @ 900 - 1700nm @ ±30° AOI (Inked) |
#17-003-INK |
Contact Us
£391.35 |
|
|
| VIS-EXT+ (350-700nm) |
Ravg <0.5% @ 350 - 700nm @ ±30° AOI Rabs <1.5% @ 350 - 700nm @ ±30° AOI (Inked) |
#16-963-INK |
Contact Us
£391.35 |
|