Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
25.00 25.00
Select Coating Coating Specification Stock Number Price Buy
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI
#16-980 20+ In Stock
£323.06
Uncoated #37-428 10 In Stock
£268.78
Uncoated (Inked) #37-428-INK Contact Us
×

£277.53
Uncoated #17-419 15 In Stock
£318.68
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
#17-000 4 In Stock
£323.06
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI
#16-960 9 In Stock
£323.06
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI (Inked)
#16-980-INK Contact Us
×

£332.69
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI (Inked)
#17-000-INK Contact Us
×

£332.69
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI (Inked)
#16-960-INK Contact Us
×

£332.69
1550nm V-Coat Rabs < 0.25% @ 1550nm @ 0° AOI #22-939 5 In Stock
£345.82
SWIR+ Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
#29-989 5 In Stock
£345.82
Uncoated #17-420 4 In Stock
£599.72
1550nm V-Coat Rabs < 0.25% @ 1550nm @ 0° AOI #22-941 11 In Stock
£665.38