Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 25.00 | 31.25 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| VIS-EXT+ (350-700nm) |
Ravg <0.5% @ 350 - 700nm @ ±30° AOI Rabs <1.5% @ 350 - 700nm @ ±30° AOI |
#16-959 |
14 In Stock
£323.06 |
|
|
| Uncoated | #37-429 |
14 In Stock
£268.78 |
|
||
| Uncoated | (Inked) | #37-429-INK |
Contact Us
£277.53 |
|
|
| NIR+ (600-1050nm) |
Ravg <0.5% @ 600 - 1050nm @ ±30° AOI Rabs <1.5% @ 600 - 1050nm @ ±30° AOI |
#16-979 |
14 In Stock
£323.06 |
|
|
| SWIR+ (900-1700nm) |
Ravg <0.5% @ 900 - 1700nm @ ±30° AOI Rabs <1.5% @ 900 - 1700nm @ ±30° AOI |
#16-999 |
Contact Us
£323.06 |
|
|
| NIR+ (600-1050nm) |
Ravg <0.5% @ 600 - 1050nm @ ±30° AOI Rabs <1.5% @ 600 - 1050nm @ ±30° AOI (Inked) |
#16-979-INK |
Contact Us
£332.69 |
|
|
| SWIR+ (900-1700nm) |
Ravg <0.5% @ 900 - 1700nm @ ±30° AOI Rabs <1.5% @ 900 - 1700nm @ ±30° AOI (Inked) |
#16-999-INK |
Contact Us
£332.69 |
|
|
| VIS-EXT+ (350-700nm) |
Ravg <0.5% @ 350 - 700nm @ ±30° AOI Rabs <1.5% @ 350 - 700nm @ ±30° AOI (Inked) |
#16-959-INK |
Contact Us
£332.69 |
|