Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
12.50 17.50
Select Coating Coating Specification Stock Number Price Buy
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #49-940 4 In Stock
£73.20
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #49-928 20+ In Stock
£68.80
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#49-952 20+ In Stock
£77.20
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #49-940-INK Contact Us
×

£81.60
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm (Inked)
#49-952-INK Contact Us
×

£86.40