Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
25.00 -150.00
Select Coating Coating Specification Stock Number Price Buy
UV-VIS (250-700nm) Rabs ≤1.0% @ 350 - 450nm
Ravg ≤1.5% @ 250 - 700nm
#71-105 Contact Us
×

£131.20
Uncoated #48-318 20+ In Stock
£112.00
1064nm V-Coat Rabs <0.25% @ 1064nm #21-040 7 In Stock
£131.20
UV-AR (250-425nm) Rabs ≤1.0% @ 250 - 425nm
Ravg ≤0.75% @ 250 - 425nm
Ravg ≤0.5% @ 370 - 420nm
#48-324 8 In Stock
£131.20
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#21-057 8 In Stock
£131.20