Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 5.00 | 10.00 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| Uncoated | #63-531 |
7 In Stock
£34.36 |
|
||
| MgF2 (400-700nm) | Ravg ≤1.75% @ 400 - 700nm | #63-563 |
20+ In Stock
£40.49 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm | #63-627 |
9 In Stock
£45.08 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm |
#67-597 |
6 In Stock
£45.08 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm | #63-595 |
6 In Stock
£45.08 |
|
|
| VIS-EXT (350-700nm) | Ravg <0.5% @ 350 - 700nm | #89-125 |
2 In Stock
£47.28 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870 nm Ravg ≤1.25% @ 890 - 1000nm |
#63-659 |
6 In Stock
£47.28 |
|
|
| YAG-BBAR (500-1100nm) |
Rabs <0.25% @ 532nm Rabs <0.25% @ 1064nm Ravg <1.0% @ 500 - 1100nm |
#89-212 |
12 In Stock
£47.28 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm (Inked) | #63-627-INK |
Contact Us
£53.84 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm (Inked) |
#67-597-INK |
Contact Us
£53.84 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm (Inked) | #63-595-INK |
Contact Us
£53.84 |
|
|
| VIS-EXT (350-700nm) | Ravg <0.5% @ 350 - 700nm (Inked) | #89-125-INK |
Contact Us
£56.03 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870 nm Ravg ≤1.25% @ 890 - 1000nm (Inked) |
#63-659-INK |
Contact Us
£56.03 |
|