Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
2.50 2.50
Select Coating Coating Specification Stock Number Price Buy
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #65-269 7 In Stock
£62.59
Uncoated #43-399 20+ In Stock
£57.34
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #45-958 9 In Stock
£69.16
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#67-435 8 In Stock
£69.16
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #65-285 9 In Stock
£69.16
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm #35-706 3 In Stock
£70.47
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#65-301 10 In Stock
£70.47
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
#35-722 Contact Us
×

£70.47