- Test True Color Balance
- Natural, Chromatic, Primary, and Gray Scale Colors
- Up to 30 Scientifically Designed Patches
- 24 Calibrated Colors Patches
- 9 Patch Diameters from 150 to 4150µm
- Compatible with Oil Immersion Objectives
- Video Calibration
- Permanent Density Standard
- Evaluate/Compare the Dynamic Range of Cameras
- Determines Dynamic Range of Cameras
- 12 gray level patches
- Used to Determine Optical Density Range of Transmission Scanners and Imaging Systems
- Complies with the ISO 16067-1 Standard
- Designed to Test Digital Scanning Systems
- Diffuse Reflectance with 99% Nominal Reflectance in UV-VIS-NIR Wavelength Range (350 - 1600nm)
- Durable, Stable, and Washable
- NIST Traceable Calibration Certificate and Data from 250 - 2500nm