eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Dia., 0.86 Numerical Aperture VIS Coated, Aspheric Lens

×
Stock #67-253 15 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£439.20
Volume Pricing
Qty 1-5 £439.20 each
Qty 6-25 £395.20 each
Qty 26-49 £368.80 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
30.00 +0.0/-0.1
Centering (arcmin):
≤5
Clear Aperture CA (mm):
27
Edge Thickness ET (mm):
1.78
Center Thickness CT (mm):
13.50 ±0.1
Bevel:
Protective as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
17.50 @ 587.6nm
Numerical Aperture NA:
0.86
Back Focal Length BFL (mm):
9.43
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Coating:
BBAR (425-675nm)
Coating Specification:
Ravg ≤1.5% @ 425 - 675nm
Surface Quality:
60-40
f/#:
0.58
Abbe Number (vd):
32.25
Index of Refraction (nd):
1.673
Wavelength Range (nm):
425 - 675
Conjugate Distance:
Infinite
Focal Length Specification Wavelength (nm):
587.6
Power (diopters):
57.14

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.9

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Diameters from 10 to 200mm
  • Focal Lengths from 7.5 to 300mm
  • Broadband AR Coatings Available

TECHSPEC® Aspheric Lenses are designed to focus light while eliminating spherical aberration from divergent light sources in applications including focusing the output of a laser diode. Aspheric lenses can increase the numerical aperture of a lens while minimizing system aberrations. Aspheric lenses may also reduce the number of elements needed in a multi-element system. Aspheric lenses can reduce overall system weight while providing advantages such as increasing throughput or simplifying assembly.

TECHSPEC Aspheric Lenses feature low f/#’s for optimum light gathering performance. Prescription data is available to easily integrate these aspheric lenses into an optical system. These lenses have also been computer optimized to eliminate spherical aberration while minimizing higher order aberrations. VIS coating option provides less than 1.5% reflection from 425 – 675nm. NIR coating option provides less than 1.5% reflection from 600 – 1050nm. Contact our sales department for volume pricing or for help specifying a custom aspheric lens.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;