Small Optic Mounts

Small Lens Clamp for 1-3mm Dia. Optics, #12-869

Small Lens Clamp for 1-3mm Dia. Optics, #12-869 Small Lens Clamp for 4-8mm Dia. Optics. #13-800
×
  • Ideal for Ball Lenses and GRIN Lenses as small as 1mm Diameter
  • Spring-Loaded to Hold Small Diameter Optics
  • 1” Offset Design Allows Easy Placement with Shorter FL Lenses
  • 1/4-20 TPI Mounting Thread

TECHSPEC® Small Optic Mounts are ideal for mounting 1 - 8mm diameter lenses. The clamps can be mounted horizontally, where the optical centerline is on a 25.4mm offset from the mounting centerline, or mounted vertically, where the optical centerline is 44mm higher than the post-mounting flat surface. TECHSPEC® Small Optic Mounts feature a spring-loaded construction that ensures secure mounting of small diameter lenses regardless of orientation. The mounting clamp width (2mm for #12-869, 3.5mm for #13-800) is thin enough to allow two short focal length lenses to be placed directly next to each other. These mounts include ¼-20 TPI threads for post mounting and can be adapted to metric posts with adapter #53-928 to easily integrate into any bench-top system.

Technical Information

 Dimensions

Optic Dia. (mm)

A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm)
1 - 3 25.4 24 47.6 14 7 0.6 12 2
4 - 8 25.4 24 48.5 14 7 2.1 12 3