Edmund Optics (EO), the premier provider of optical components, introduces new TECHSPEC® High Performance Fluorescence Dichroic Filters. These versatile filters have received special attention to surface flatness, transmitted wavefront and surface quality to produce our highest level of precision on a filter. TECHSPEC® High Performance Fluorescence Dichroic Filters are ideally suited for fluorescence microscopy or high magnification imaging applications.
Enhanced fluorescence imagery
TECHSPEC® High Performance Fluorescence Dichroic Filters are available in 26 models in cut-on wavelengths from 409nm to 850nm in both 12.5 x 17.6mm and 25.2 x 35.6mm sizes. The RoHS compliant filters feature a transmitted wavefront of λ/10 RMS, surface quality of 40-20, surface flatness (P-V) of λ/2, and an angle of incidence of 45°. Manufactured from a UV fused silica substrate, the hard-coated filters provide an average reflection of greater than 98% and a transmission of greater than 90% for high peak transmission and excellent blocking of unwanted light. Perfectly matched to common fluorophores, TECHSPEC® High Performance Fluorescence Dichroic Filters enhance fluorescence imagery for a wide range of fluorescence imaging applications.
Rectangular models fit common fluorescence microscopes
The rectangular filters, which come standard in two sizes, are an excellent fit into most common Olympus, Nikon and Zeiss fluorescence microscopes. TECHSPEC® High Performance Fluorescence Dichroic Filters perfectly complement our TECHSPEC® Fluorescence Bandpass Filters. Together, using a Pinkel configuration, these filters are ideal for creating vibrant, high contrast, multi-color images. TECHSPEC® High Performance Fluorescence Dichroic Filters are in-stock and available for immediate delivery for fast turnaround and excellent value.
About EO:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. EO designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. EO’s state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.